Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Murrplastik
Description
Channel bracket set
Bill of material
80124094
TYP
Type
BESTNR
Order No.
MAT
Material
G
105 mm
H
45 mm
I
240.0 mm
J
85 mm
K
20 mm
L
Ø
9 mm
S
105 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices