Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type EWS_S - Cable protection conduit Murrflex
Bill of material
EWS-M32/P29S *_83101620
TYP
EWS-M32/P29S *
BESTNR
Order-No.
83101620
FARBE
Colour
grey
ALPHA
Bending angle
°
A
Ø
29.5 mm
B
Ø
34.5 mm
RSTAT
R static
80.0 mm
RDYN
R dynamic
- mm
GEW
Weight
9.6 kg/100 m
VPE
25 m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices