Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type VAW 86 - Guide channel
Bill of material
111431100700
TYP
Type
VAW 86
BESTNR
Order No.
111431100700
A
86.0 mm
B
81.0 mm
C
36.7 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices