Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Murrplastik
Description
Type VAW 248 - Guide channel
Bill of material
111480100700
TYP
Type
Typ VAW 248
BESTNR
Order No.
A
248.0 mm
B
236.0 mm
C
35.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
INFO
Installation instructions
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices