Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type VAW 106 - Guide channel
Bill of material
111435100700
TYP
Type
VAW 106
BESTNR
Order No.
111435100700
A
106.0 mm
B
100.0 mm
C
36.7 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
INFO
Installation instructions
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices