Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type KL - Clamping piece
Bill of material
111210300000
TYP
Type
KL 50
BESTNR
Order No.
111210300000
A
32.4 mm
B
50 mm
D
Ø
6.2 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices