Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Murrplastik
Description
Typ EW-HY_S (narrow corrugation) - Cable protection conduit Murrflex
Bill of material
EW-HY-M20/P16S *_83121054
TYP
EW-HY-M20/P16S *
BESTNR
Order-No.
FARBE
Colour
ALPHA
Bending angle
°
A
Ø
16.6 mm
B
Ø
21.0 mm
RSTAT
R static
38.0 mm
RDYN
R dynamic
95.0 mm
GEW
Weight
6.3 kg/100 m
VPE
50 m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices