Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 3005/35102 - Distance fastening plate
Bill of material
111212180000
TYP
Type
DBP 3005/35102
BESTNR
Order No.
111212180000
A
109.6 mm
B
40.0 mm
D
Ø
6.2 mm
E
Ø
6.5 mm
F
73.5 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices