Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 3002.5 - Distance fastening plate
Bill of material
111212130000
TYP
Type
DBP 3002.5
BESTNR
Order No.
111212130000
A
62.0 mm
B
30.0 mm
D
Ø
6.2 mm
F
34.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices