Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 14050/18050 - Distance fastening plate
Bill of material
111212300000
TYP
Type
DBP 14050/18050
BESTNR
Order No.
111212300000
A
51.7 mm
B
25.0 mm
D
Ø
5.2 mm
E
Ø
3.5 mm
F
34.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices