Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 14040/18037 - Distance fastening plate
Bill of material
111212280000
TYP
Type
DBP 14040/18037
BESTNR
Order No.
111212280000
A
38.2 mm
B
25.0 mm
D
Ø
5.2 mm
E
Ø
3.5 mm
F
20 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices