Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 14020/18018/18015 - Distance fastening plate
Bill of material
111212240000
TYP
Type
DBP 14020/18018
BESTNR
Order No.
111212240000
A
18.8 mm
B
37.0 mm
D
Ø
5.2 mm
E
Ø
4.2 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices