Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 14016 - Distance fastening plate
Bill of material
111212220000
TYP
Type
DBP 14016
BESTNR
Order No.
111212220000
A
14.0 mm
B
37.0 mm
D
Ø
5.2 mm
E
Ø
4.2 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices