Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 62.4 movable
Bill of material
TR 62.4-062400009300
TYP
Type
TR 62.4
BESTNR
Order No.
062400009300
BEZEICHNUNG
DESCRIPTION
Trennsteg 62.4 verschiebbar
RASTER
Grid
frei
VPE
1 St.
TI
3.5 mm
H
4 mm
H1
17 mm
H2
24 mm
H3
31 mm
H4
38 mm
H5
45 mm
HI
62 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices