Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Trennsteg teilbar
Bill of material
TRT 25025100009200
TYP
TYPE
TRT 25
BESTNR
Order No.
025100009200
BEZEICHNUNG
DESCRIPTION
TRT 25 Trennsteg teilbar
RASTER
2.5 mm
VPE
1 St.
TI
8.0 mm
H1
7.0 mm
H2
12.5 mm
H3
18.0 mm
HI
25.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices