Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator 45
Bill of material
TRT 45045000009200
TYP
TYPE
TRT 45
BESTNR
Order No.
045000009200
BEZEICHNUNG
DESCRIPTION
Separator 45
RASTER
Grid
2.5 mm
VPE
1 St.
TI
3.0 mm
H
3.2 mm
H1
11.3 mm
H2
16.9 mm
H3
22.5 mm
H4
28.1 mm
H5
33.7 mm
HI
45 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices