Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Shelf support divisible
Bill of material
RTT 25025100006500
TYP
TYPE
RTT 25
BESTNR
Order No.
025100006500
BEZEICHNUNG
DESCRIPTION
RTT 25 Regalträger teilbar
RASTER
2.5 mm
VPE
1 St.
TI
8.0 mm
HI
25.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices