Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 560.3
Bill of material
TR 560.3, rastbar056000004300
TYP
Type
TR 560.3 lockable
BESTNR
Order No.
056000004300
BEZEICHNUNG
Description
Shelf support
AF
Version
lockable
TI
3.5 mm
TA
10.0 mm
H
3.8 mm
H1
14.2 mm
H2
21.2 mm
H3
28.2 mm
H4
35.2 mm
H5
42.2 mm
HI
56.4 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices