Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 41.1
Bill of material
TR 41.1041200009200
TYP
TYPE
TR 41.1
BESTNR
Order No.
041200009200
BEZEICHNUNG
DESCRIPTION
TR 41.1 Separator
RASTER
GRID
5.6 mm
VPE
1 St.
TI
3.5 mm
H
4.0 mm
H1
18.1 mm
H2
24.9 mm
H3
30.9 mm
HI
42.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices