Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 3001
Bill of material
TR 3001030000009200
TYP
TYPE
TR 3001
BESTNR
Order No.
030000009200
BEZEICHNUNG
DESCRIPTION
Trennsteg
RASTER
GRID
3.0 mm
AUSF
Version
verschiebbar/rastbar
VPE
1 St.
TI
1.5 mm
H
2.5 mm
H1
12.9 mm
H2
12.9 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices