Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator
Bill of material
TF 430430000090
TYP
TYPE
TF 43
BESTNR
Order No.
0430000090
BEZEICHNUNG
DESCRIPTION
Trennsteg
RASTER
GRID
1.6 mm
VPE
1 St.
TI
4.0 mm
H
4.3 mm
H1
12.3 mm
H2
19.5 mm
H3
26.7 mm
HI
38.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices