Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Murrplastik
Description
Separator
Bill of material
TF 44044000009400
TYP
TYPE
BESTNR
Order No.
BEZEICHNUNG
DESCRIPTION
Trennsteg
RASTER
GRID
5.6 mm
VPE
1 St.
TI
4.0 mm
H
4.4 mm
H1
mm
H2
mm
H3
29.4 mm
HI
40.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices