Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
RTT 45
Bill of material
RTT 45100090450000
TYP
TYPE
RTT 45
BESTNR
Order No.
100090450000
BEZEICHNUNG
DESCRIPTION
Shelf support divisible 45
RASTER
Grid
2.5 mm
VPE
1 St.
TI
5 mm
H
3.2 mm
H1
11.3 mm
H2
16.9 mm
H3
22.5 mm
H4
28.1 mm
H5
33.7 mm
HI
45 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices