Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
RTT 35 shelf support divisible
Bill of material
RTT 35100090350000
TYP
Type
RTT 35
BESTNR
Order No.
100090350000
BEZEICHNUNG
DESCRIPTION
Regalträger teilbar
AUS
Version
rastbar
VPE
1 St.
TI
5.0 mm
TA
8.0 mm
H
3.2 mm
H1
10.5 mm
H2
17.5 mm
H3
24.5 mm
HI
35.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices