Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 82.2 Configurator
Bill of material
0822 30 093 150 0 0 000472
TYP
TYPE
0822
HA
Height outside
112 mm
HI
Height inside
82 mm
BA
Outside width
138 mm
BI
Inside width
mm
AKL
Chain length
R
Radius
mm
M
Material
T
Grid
118 mm
FPM
Fixed point at center of travel distance
E
mm
VL
Type of installation
A
Version
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance L gliding
mm
KLGW
Required chain length
mm
KAG
Number of chain links
KL
Chain length without chain bracket
472 mm
KAGL
Number of chain links
4
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
GL
Gliding shoes
GP
Gliding plates
BGL
Bracket bar
BGLO
Bracket bar option
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices