Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 52.4 Configurator
Bill of material
0524 30 045 100 0 0 000364
TYP
Type
0524
HA
Height outside
75 mm
HI
Height inside
52 mm
BA
Width outside
71 mm
BI
Width inside
mm
AKL
Chain length
mm
R
Radius
mm
A
Version
M
Material
T
Grid
91 mm
FPM
Fixed point at center of travel distance
E
Distance fixed point to center of travel distance
mm
VL
Type of installation
mm
L
Travel distance L gliding
mm
Enter value for L
Travel distance L gliding
mm
cm
inch
ft
LG
Travel distance Lg gliding
mm
KLGW
Required chain length
mm
KAG
Number of chain links
KL
Chain length without chain bracket
364 mm
KAGL
Number of chain links
4
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
GL
Gliding shoes
GP
Gliding plates
BGL
Bracket bar
BGLO
Bracket bar option
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices