Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 560 Configurator
Bill of material
0560 30 65 135 0 2 000455
TYP
0560 30
BI
Inside width
mm
AKL
Chain length
R
Radius
mm
M
Material
T
91 mm
FPM
E
mm
VL
Travel distance length
mm
A
Version
L
Travel distance L gliding
mm
Enter value for L
Travel distance L gliding
mm
cm
inch
ft
LG
KLGW
Required chain length
mm
KAG
Number of chain links
KL
Chain length without chain bracket
455 mm
KAGL
Number of chain links
5
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
GL
Gliding shoes
DS
Damping shoe
POS
Feed
mm
Enter value for POS
Feed
mm
cm
inch
ft
INFO
Interior layout element
INFO2
INFO
Installation dimensions
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices