Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 35.1
Bill of material
03510150630200
TYP
Type
35.1
HA
Height outside
49 mm
HI
Height inside
35 mm
VAR
Variation
Rahmensteg im Außenbogen, Rahmensteg im Innenbogen, im Innenbogen zu öffnen
BI
Width inside
mm
AKL
Chain length
mm
R
Radius
mm
A
Version
M
Material
FPM
Fixed point at center of travel distance
mm
E
Distance fixed point to center of travel distance
mm
VL
Type of installation
L
Travel distance L gliding
mm
Enter value for L
Travel distance L gliding
mm
cm
inch
ft
LG
Travel distance Lg gliding
KLGW
Required chain length
mm
KAG
Number of chain links
mm
KL
Chain length without chain bracket
224 mm
KAGL
Number of chain links
4 mm
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Info
Interior layout element
INFO2
Info2
Installation dimensions
INFO3
-
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices