Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 15 Configurator
Bill of material
0150 34 016 025 0 0 000156
TYP
Type
0150
HA
Height outside
19 mm
HI
Height inside
14 mm
BA
Width outside
24 mm
BI
Width inside
mm
AKL
Chain length
mm
R
Radius
mm
A
Version
Plastic crossbar full-ridged with bias
M
Material
T
Grid
26 mm
FPM
Fixed point at center of travel distance
mm
E
Distance to center of travel distance
mm
VL
Type of installation
mm
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance Lg gliding
mm
KLGW
Required chain length
mm
KAG
Number of chain links
mm
KL
Chain length without chain bracket
156 mm
KAGL
Number of chain links
6 mm
FA
Fixed point connection
MA
Moving end bracket
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Installation dimensions
INFO2
-
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices