Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket U-part
Bill of material
KA 35150 Bolzen035000007900
TYP
TYPE
BESTNR
Order No.
CNSMAT
Material
VPE
1 St.
A
mm
B
mm
D
mm
F
25 mm
G
20 mm
H
7.0 mm
I
15 mm
X
V
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices