Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Murrplastik
Description
Bolzen bohrung
Bill of material
KA/F 45250 Bohrung, starr250
TYP
TYPE
BESTNR
Order No.
VPE
1 St.
A
Inside width
mm
B
mm
D
Outside width
mm
F
22 mm
G
60 mm
G1
82 mm
H
Ø
5.5 mm
GEW
Thread
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices