Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Cable fixing plate Type KAF/NI - Strain relief / cable fixing plate
Bill of material
KAF/NI 100_87201006
TYP
TYPE
KAF/NI 100
BESTNR
Order No.
87201006
FARBE
COLOR
schwarz
MAL
Max. number of cables
6
A
100.0 mm
B
24.0 mm
C
67.0 mm
D
12.5 mm
E
20.0 mm
F
5.6 mm
G
19.1 mm
VPE
1 St.
UL94
V0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices