Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Murrplastik
Description
Cable fixing plate Type KAF/K - Strain relief / cable fixing plate
Bill of material
KAF/K-75-EMV_87201414
TYP
TYPE
BESTNR
Order No.
MAL
Max. number of cables
A
mm
B
23.0 mm
C
mm
D
29.00 mm
E
mm
F
12.5 mm
G
4.5 mm
H
12.3 mm
VPE
1 St.
UL94
V0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices