Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR closed
Bill of material
TR 25-0025100009300
TYP
TYPE
TR 25-0
BESTNR
Order No.
025100009300
BEZEICHNUNG
DESCRIPTION
TR 25-0 Trennsteg geschlossen
RASTER
2.5 mm
VPE
1 St.
TI
8.0 mm
HI
25.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices