Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 41-V
Bill of material
TR 41-V041000009300
TYP
TYPE
TR 41-V
BESTNR
Order No.
041000009300
BEZEICHNUNG
DESCRIPTION
Separator 41 - movable
RASTER
GRID
blank
VPE
1 St.
TI
3.5 mm
H
4.0 mm
H1
16.1 mm
H2
22.9 mm
H3
28.9 mm
HI
42.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices