Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 36G
Bill of material
TR 36G036000009200
TYP
Type
TR 36G
BESTNR
Order No.
036000009200
BEZEICHNUNG
DESCRIPTION
Separator
RASTER
Grid
3.5 mm
VPE
1 St.
TI
2.5 mm
H
2.5 mm
H1
13.5 mm
H2
19.5 mm
H3
25.5 mm
HI
36.5 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices