Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 102.2
Bill of material
TR 1021020000092
TYP
TYPE
TR 102
BESTNR
Order No.
1020000092
BEZEICHNUNG
DESCRIPTION
Separator
RASTER
GRID
5.0 mm
VPE
1 St.
TI
4.0 mm
H
5.5 mm
H1
27.4 mm
H2
39.7 mm
H3
52.0 mm
H4
64.3 mm
H5
76.6 mm
H6
88.9 mm
HI
104.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices