Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator closed TR 35
Bill of material
TR 35035000009200
TYP
TYPE
TR 35
BESTNR
Order No.
035000009200
BEZEICHNUNG
DESCRIPTION
Trennsteg
RASTER
GRID
3.0 mm
VPE
1 St.
TI
2.0 mm
H1
10.9 mm
H2
16.9 mm
H3
22.9 mm
HI
33.8 mm
H
2.5 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices