Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket flange
Bill of material
FL 361250360125054
TYP
TYPE
BESTNR
Order No.
CNSMAT
Material
VPE
1 St.
A
mm
D
mm
G
51.6 mm
H
7 mm
K
mm
L
mm
M
18 mm
N
68.5 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices