Catalog navigation
CAD model selection
Selectable products: 192
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket KA 420
Bill of material
KA 420-FG Bolzen, komplett0420000054-200
TYP
Type
BESTNR
Order No.
MAT
Material
Plastic
A
Inside width
mm
D
mm
E
mm
F
22.5 mm
F1
22 mm
G
59.5 mm
G1
97 mm
H
mm
O
KA outside width
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices