Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket flexible
Bill of material
KA 52.6-FB Bohrung-80
TYP
TYPE
BESTNR
Order No.
AUS
Version
mit Buchse
VPE
1 St.
A
mm
Enter value for A
mm
cm
inch
ft
E
61.0 mm
F
35.0 mm
F1
30.0 mm
G
89.0 mm
G1
144.0
H
8.5 mm
VERS
V
1
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices