Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket flexible
Bill of material
KA 41-FB0411000054-171
TYP
TYPE
BESTNR
Order No.
BEZEICHNUNG
DESCRIPTION
Chain bracket flexible
AUSF
Version
VPE
1 St.
A
mm
D
mm
E
mm
F
22.5 mm
F1
22 mm
G
79.0 mm
G1
120 mm
H
mm
VERS
1 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices