Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket angle
Bill of material
KA 66 Bolzen0660000050
TYP
TYPE
BESTNR
Order No.
CNSMAT
Material
VPE
1 St.
POSITION
F
45.0 mm
G
50.5 mm
H
9.0 mm
I
10.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices