Catalog navigation
CAD model selection
Selectable products: 62
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket angle
Bill of material
KA 52.1 Bohrung0521000050171205.5168.596(1)_52.2
TYP
TYPE
BESTNR
Order No.
VPE
1 St.
A
mm
C
mm
B
mm
D
mm
F
32.0 mm
G
mm
H
6.5 mm
I
14.0 mm
POSITION
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices