Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket angle
Bill of material
KA 36125 C Bolzen036000001700
TYP
Type
BESTNR
Order No.
CNSMAT
Material
VPE
1 St.
B
mm
E
mm
G
42 mm
H
6.6 mm
L
6.6 mm
I
6 mm
K
48.8 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices