Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket angle
Bill of material
KA 102 Bolzen218
TYP
Type
BESTNR
Order No.
A
Inside width (A)
mm
B
Outside width (B)
mm
C
Outside width (C)
mm
D
mm
F
50 mm
G
95 mm
G1
187.5 mm
H
13 mm
I
25 mm
POSITION
X
mm
X2
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices