Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket angle
Bill of material
KA 62 Bohrung243
TYP
TYPE
BESTNR
Order No.
0620000050
A
Inside width (A)
mm
B
mm
C
D
Outside width (D)
mm
F
35.0 mm
G
107.0 mm
G1
171.5 mm
H
9.0 mm
I
15 mm
POSITION
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices