Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket angle
Bill of material
41.21461
TYP
TYPE
41.2
BEZEICHNUNG
DESCRIPTION
Chain bracket angle
A
Inside width (A)
mm
B
mm
C
D
Outside width (D)
mm
F
32.0 mm
G
79.0 mm
G1
125.7 mm
H
6.500 mm
I
14 mm
POSITION
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices