Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Murrplastik
Description
Roller wheel
Bill of material
80980174
TYP
Type
BESTNR
Order No.
A
50.0 mm
B
23.5 mm
C
18.0 mm
D
Ø
6.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices