Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Murrplastik
Description
Channel bracket set
Bill of material
80124091
TYP
Type
BESTNR
Order No.
MAT
Material
G
92 mm
H
55 mm
I
189.5 mm
J
78 mm
K
20 mm
L
Ø
9 mm
S
77 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices